USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HEX-HEAD SPINDLES

 


 
Now Also Available in Metric!

FEATURES: Simple spindle design that provides maximum clamping force. Fully threaded for maximum adjustment range. Assembly includes two Jam Nuts.

SIZES (STEEL): Available in thread sizes from #10-32 to 5/8-11 (M5 to M16 in metric).

SIZES (VINYL-DIPPED STEEL): Available in #8-32 and 1/4-20 thread sizes.

SIZES (NYLON): Available in #8-32 thread size (M4 in metric).

SIZES (STAINLESS): Available in thread sizes from #8-32 to 1/2-13 (M4 to M10 in metric).

MATERIAL (STEEL): Mild steel, zinc plated clear chromate. DFARS and RoHS compliant.

MATERIAL (NYLON): White nylon 101. DFARS and RoHS compliant.

MATERIAL (STAINLESS): 300-series stainless. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
si_764