USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TOGGLE PLIERS

 


CL-550-PL


 
3200N Holding Capacity

FEATURES: Extra-wide-jaw heavy-duty toggle pliers made of forged steel. Two-way quick-release lever for easy opening. 108mm jaw width in closed position.

MODELS AVAILABLE (STEEL):
 CL-550-PL     Dual Hex-Head Spindles

ACCESSORIES: CL-550-PL supplied with two 3/8"-16 hex-head spindles CL-38314-SA.

MATERIAL: Handles and jaws > Forged steel, zinc plated clear chromate. Release lever > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. DFARS and RoHS compliant.

Clamped Position


Open Position

 
Carr Lane Manufacturing Co.
si_1383