USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PUSH / PULL TOGGLE CLAMPS

 


CL-450-SPC


 
Now Also Available in Metric!

22000N Holding Capacity

FEATURES: Extra-heavy-duty clamp that features a 101.5mm plunger travel. Rugged nodular iron base and a 22mm diameter plunger combine to handle the toughest clamping jobs. Locks in extended or retracted position.

MODELS AVAILABLE (STEEL):
 CL-450-SPC     Tapped Plunger
 CLM-450-SPC     Tapped Plunger (Metric)

ACCESSORIES: Plunger is tapped to accept any 1/2"-13 spindle (M12 in metric).

MATERIAL: Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Base > Nodular iron, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position
(Push)



Open Position
(Push)



Clamped Position
(Pull)


Carr Lane Manufacturing Co.
si_1359