USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PUSH / PULL TOGGLE CLAMPS

 


CL-350-SPC




CL-350-LSPC
with Safety Lock


 
Now Also Available with Safety Lock
and in Metric!


11000N Holding Capacity

FEATURES: Compact heavy-duty plunger clamp with an extremely low profile. Rugged forged steel base. Locks in extended or retracted position. 51mm plunger travel.

OPTIONAL SAFETY LOCK: This clamp is available with our new safety-lock feature. This safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the lever before opening. This prevents the clamp from being accidentally opened by bumping the handle. Please note, the safety lock functions only in extended position (push), not in retracted position (pull).

MODELS AVAILABLE (STEEL):
 CL-350-SPC     Tapped Plunger (Inch)
 CLM-350-SPC     Tapped Plunger (Metric)
 CL-350-LSPC     Tapped Plunger (Inch) with Safety Lock

ACCESSORIES: Plunger is tapped to accept any 3/8"-16 spindle (M16 in metric).

MATERIAL: Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Base > Forged steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position
(Push)



Open Position
(Push)



Clamped Position
(Pull)



Optional Safety Lock
(Press lever to unlock)


  
Carr Lane Manufacturing Co.
si_1358