USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PUSH / PULL TOGGLE CLAMPS

 


CL-100-PC


 
Now Also Available in Metric!

2700N Holding Capacity

FEATURES: Durable plunger clamp with a nodular iron base. Locks in extended or retracted position. 30mm plunger travel.

MODELS AVAILABLE (STEEL):
 CLM-100-PC     Tapped Plunger (Metric)

ACCESSORIES: Plunger is tapped to accept any 5/16"-18 spindle (M8 in metric).

MATERIAL: Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Base > Nodular iron, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position
(Push)



Open Position
(Push)



Clamped Position
(Pull)


Carr Lane Manufacturing Co.
si_1361