USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TOGGLE EDGE CLAMPS

 


Automatic Toggle Edge Clamp
CL-550-ATEC


 
3300N Holding Capacity

FEATURES: Unique toggle clamp that applies force forward and downward at the same time. Automatically adjusts for different work piece sizes. Clamps with the same, repeatable force anywhere within its 7mm automatic-adjustment range. Hardened clamping nose grips work piece firmly to apply downthrust force. Handle moves 80º while nose pivots back for loading. Patent number 4,407,493. Other patents pending.

MODELS AVAILABLE (STEEL):
CL-550-ATEC

SET-UP & OPERATION: Easy to use. After mounting, simply set desired clamping force once, by turning the adjustment screw with a screwdriver. Approximately 1100N clamping force is the most that can be applied by hand. After that, operate just like a standard toggle clamp – the patented adjusting mechanism does the rest.

MATERIAL: Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position
(Maximum Stroke)



Clamped Position
(MInimum Stroke)



Open Position

Carr Lane Manufacturing Co.
si_206