USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

EYE BOLTS

 


 
FEATURES: High-strength Eye Bolt with a reamed bearing hole. High-carbon steel, fully machined from solid barstock. Also available in stainless steel. Available in other lengths and materials as a special.

SIZES (STEEL): Available in the following thread sizes, most in a choice of lengths — see Dimensions page for part numbers:
 1/4"-20 M6
 5/16"-18 M8
 3/8"-16 M10
 1/2"-13 M12
 5/8"-11 M16
 3/4"-10 M20

SIZES (STAINLESS): Available in the following thread sizes, most in a choice of lengths — see Dimensions page for part numbers:
 1/4"-20 M6
 5/16"-18 M8
 3/8"-16 M10
 1/2"-13 M12
 5/8"-11 M16

MATERIAL (STEEL): 1144 steel, 790 MPa min tensile strength, 690 MPa min yield strength, black oxide finish.

MATERIAL (STAINLESS): 300-series stainless, passivated.




 
Carr Lane Manufacturing Co.
si_443