USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

T BOLTS

 


 
FEATURES: High-strength alloy steel clamping bolt for T-slotted machine tables. Available in steel or stainless steel.

SIZES (STEEL): Available in the following thread sizes, each in a choice of several lengths — see Dimensions page for part numbers:
 3/8"-16 M10
 1/2"-13 M12
 5/8"-11 M16
 3/4"-10 M20
 7/8"-9 
 1"-8 

SIZES (STAINLESS): Available in the following thread sizes, each in a choice of several lengths — see Dimensions page for part numbers:
 3/8"-16
 1/2"-13
 5/8"-11
 3/4"-10

MATERIAL (STEEL): 4140/5140 steel, heat treated, 850 MPa min tensile strength, black oxide finish.

MATERIAL (STAINLESS): 302 stainless steel.
Carr Lane Manufacturing Co.
si_452