USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ROTARY T NUTS

 


Also see
Rotary T Nut and Stud Sets


 
FEATURES: Rotary T Nuts can be inserted from the top of a T slot, unlike normal T Nuts, which must be inserted from the end of the slot. This allows adding T Nuts and studs anywhere on the table without tearing down any existing set-ups. Made of alloy steel to provide maximum strength.

SAFETY STOP: Our T Nuts are tapped to a precise, limited depth so that the threads stop one thread short of going through the nut. This feature stops the stud before it extends through the nut and contacts the bottom of the T slot, where continued tightening could jack the T Nut up and out of the table, breaking the table slot. This important feature prevents accidental damage to expensive machine tables.

SIZES: Available to fit table-slot sizes from 1/2 to 1" (14 to 20mm in metric), in thread sizes from 3/8"-16 to 3/4"-10 (M10 to M16 in metric) — see Dimensions page for part numbers.

SAFETY PRECAUTIONS: Make sure that the area where the Rotary T Nut will be inserted is clear of debris, to allow the T nut to turn a full 60° after insertion. This ensures that the T nut will provide full load-bearing strength.

MATERIAL: Alloy steel, heat treated Rc 40-45, black oxide finish.




 
Carr Lane Manufacturing Co.
si_450