USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

T NUTS

 


Also see T Nut and Stud Sets




 
FEATURES: T Nuts are high-strength hardened nuts, fully machined to fit exactly in a specific machine-table T slot. Available in sizes for virtually any USA or metric machine-table slot, each with a choice of thread sizes. Also available in stainless steel.

SAFETY STOP: Our T Nuts are tapped to a precise, limited depth so that the threads stop one thread short of going through the nut. This feature stops the stud before it extends through the nut and contacts the bottom of the T slot, where continued tightening could jack the T Nut up and out of the table, breaking the table slot. This important feature prevents accidental damage to expensive machine tables.

SIZES (STEEL): Available to fit table-slot sizes from 3/8 to 1-1/8" (10 to 22mm in metric), in thread sizes from 1/4"-20 to 1-8 (M8 to M20 in metric) — see Dimensions page for part numbers.

SIZES (STAINLESS): Available to fit table-slot sizes from 7/16 to 11/16", in thread sizes from 3/8"-16 to 11/16 — see Dimensions page for part numbers.

MATERIAL (STEEL): Mild steel, carburised-hardened, black oxide finish.

MATERIAL (STAINLESS): 300-series stainless, passivated.
Carr Lane Manufacturing Co.
si_449