USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

T-SLOT-BOLT KITS

 


Also see
T-Slot-Bolts

Also see
Clamping Studs

Also see
Flange Nuts

Also see
Coupling Nuts


 
FEATURES: T-Slot Bolts are high-strength forged clamping bolts for T-slotted machine tables. Designed to provide full bearing with the slot to prevent twisting or jamming. This 34-piece set includes a complete range of T-Slot Bolt lengths with matching Clamping Studs, Flange Nuts, and Coupling Nuts. Set includes:
 (20) T-Slot Bolts
 Four each in five different lengths
 (4) Clamping Studs
 (6) Flange Nuts
 (4) Coupling Nuts
 (1) Handy wooden holder

SIZES: Available to fit table-slot sizes from 3/8 to 13/16" (10 to 22mm in metric), in thread sizes from 3/8"-16 to 3/4"-10, each in a choice of several lengths — see Dimensions page for part numbers.

MATERIAL: T-Slot Bolts > Forged 1045 steel, black oxide finish. Clamping Studs > 1144 steel, 790 MPa min tensile strength, 690 MPa min yield strength, black oxide finish. Flange Nuts and Coupling Nuts > 12L14 steel, carburised hardened, black oxide finish. Holder > Wood.
Carr Lane Manufacturing Co.
si_456