USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

STEP BLOCK & CLAMP SETS

 


Also see
Step Blocks

Also see
Step Clamps


 
FEATURES: An assortment of six Step Block pairs and six Step Clamps in a handy wooden holder.

SIZES: These sets are available in two different size ranges, each with progressively higher load capacity:
 Standard     1" Wide
 Heavy     1-1/2" Wide
The two ranges are available to fit stud sizes from 3/8"-16 to 3/4"-10 (M10 to M20 in metric).

MATERIAL: Step Blocks > Steel. Step Clamps > 10L17 steel, carburised-hardened, black oxide finish. Holder > Wood.

Step Blocks


Step Clamps

 
Carr Lane Manufacturing Co.
si_453