USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

NO-REBOUND HAMMERS

 


Percussori Antirimbalzo




No-Rebound Drop Hammers are filled with special steel pellets that transfer momentum to the impact point.


 
FEATURES: No-Rebound Drop Hammers provide the impact of a normal hammer even when access is restricted. No-Rebound Hammers deliver full impact, about 50% greater than a standard hammer. The housing is filled with special steel pellets that transfer momentum to the impact point. Ideal for assembling machine parts without damage. Speeds up work while reducing fatigue. Allows better hammer control by absorbing the bounce. Made in Germany.

SIZES: Available in four sizes (face diameters), in the following weights — see Dimensions page for part numbers:
 20mm     0.23kg
 30mm     0.45kg
 40mm     0.82kg
 50mm     1.27kg

INSERTS: No-Rebound Drop Hammers have replaceable nylon inserts. These nylon inserts are hard, grease and oil resistant, highly elastic, and have superior strike effectiveness. Applications include assembly operations, metalworking, tooling, positioning of work pieces, automotive assembly and repair work, joining of work pieces, sheet metal working, dent removal, mould construction, and assembly of sharp-edged work pieces.

SAFETY PRECAUTIONS: Never allow the hammer's striking faces to wear down to the point where the hammer housing makes contact with the work surface, as irreparable damage could result. Always wear safety goggles when using a hammer or any striking tool. Bystanders must also wear safety goggles. Never strike the hammer with or against another striking tool, hardened nail, or any other hard object that could cause damage. Chipping could occur, resulting in possible eye or other injury. Discard any chipped or damaged hammer.

CONSTRUCTION: Housing > Steel assembly containing steel pellets. Inserts > Nylon, natural white colour, hardness 68-78 Shore D.
Carr Lane Manufacturing Co.
si_1481