USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FLANGE NUTS

 




 
FEATURES: Heavy-hex nut with a flanged face. This large bearing surface prevents damage to the part underneath. Ideal for clamping over a slot. Fully machined from solid barstock for extra strength, unlike inferior substitutes. Available in steel or stainless steel.

SIZES (STEEL): Available in the following thread sizes — see Dimensions page for part numbers:
 1/4"-20 M6
 1/4"-28 
 5/16"-18 M8
 5/16"-24 
 3/8"-16 M10
 3/8"-24 
 1/2"-13 M12
 1/2"-20 
 5/8"-11 M16
 5/8"-18 
 3/4"-10 M20
 3/4"-16 
 7/8"-9 
 1"-8 M24
 1"-14 
 1-1/4"-7 

SIZES (STAINLESS): Available in the following thread sizes — see Dimensions page for part numbers:
 #10-24
 #10-32
 1/4"-20
 5/16"-18
 3/8"-16
 1/2"-13
 5/8"-11

MATERIAL (STEEL): 12L14 steel, carburised-hardened, black oxide finish.

MATERIAL (STAINLESS): 300-series stainless, passivated.
Carr Lane Manufacturing Co.
si_430