USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

JAM NUTS

 


 
FEATURES: High-quality heavy-hex jam nut. Available in steel or stainless steel.

SIZES (STEEL): Available in coarse thread sizes from 1/4-20 to 1"-8 (M6 to M24 in metric). Also available in fine thread sizes from 1/4-28 to 3/8-24 — see Dimensions page for part numbers.

SIZES (STAINLESS): Available in coarse thread sizes from #10-24 to 3/8-16. Also available in fine thread sizes from #10-32 to 3/8-24 — see Dimensions page for part numbers.

MATERIAL (STEEL): Mild steel, black oxide finish.

MATERIAL (STAINLESS): 300-series stainless, passivated.
Carr Lane Manufacturing Co.
si_429