USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SHOULDER SCREWS

 


 
Additional Lengths Now Available!

FEATURES: Precision close-tolerance Shoulder Screw. Shoulder diameter is ground to a closer tolerance than ordinary stripper bolts, for better bearing action. Shoulder length is held to a plus tolerance to allow a nominal-size plate to swing freely underneath the head.

SIZES: Available in the following shoulder diameters, each in a choice of several shoulder lengths — see Dimensions page for part numbers:
 1/4" 
 5/16" 8mm
 3/8" 10mm
 1/2" 13mm
 5/8" 16mm
 3/4" 20mm

MATERIAL: Alloy steel, heat treated Rc 32-43, black oxide finish.


  
Carr Lane Manufacturing Co.
si_436