USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HANDSCREW CLAMPS

 


 
FEATURES: These classic Handscrew Clamps are still made the old-fashioned way, still made in the USA. Clamping jaws are made from the finest grade of hard maple. True acme threads provide high strength, low thread friction, and excellent wearability. These threads have a double lead, allowing them to advance twice as fast as regular threads, for quick clamping.

SIZES: Choice of five sizes, from tiny to massive — see Dimensions page for part numbers:
 102mm Jaw Length
 152mm Jaw Length
 203mm Jaw Length
 254mm Jaw Length
 305mm Jaw Length

CONSTRUCTION: Clamping jaws > Hard maple, oil finish. Spindles, bearing nuts, and handle ferrules > Steel, zinc plated clear chromate. Handles > Hardwood.

Step 1

Hand screw clamps adjust very quickly. Starting with the jaws parallel, grasp the two handles and rotate the clamp (much like pedalling a bicycle) until the jaws are open just barely wide enough for the thickness to be clamped.



Step 2

Leaving the centre spindle stationary, turn the rear spindle counter-clockwise to open the clamping jaws slightly wider in front. Slide clamp over the surface to be gripped.



Step 3

Again leaving the centre spindle stationary, turn the rear spindle clockwise to tighten. The clamping jaws should now be parallel.


Carr Lane Manufacturing Co.
si_411