USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LEVELLING FEET

 


Stainless Steel


 
Additional Sizes Now Available,
including Metric!


FEATURES: High-quality, heavy-duty levelling foot with a large-diameter pad. Large ball provides high load capacity with a 20° total swivel angle.

SIZES: Available with inch tapped hole sizes in the following load capacities — see Dimensions page for part numbers:
 #10-32    320kg
 1/4"-20    450kg
 5/16"-18     700kg
 3/8"-16     1000kg
 1/2"-13     1900kg
 5/8"-11     3000kg
 3/4"-10     4500kg
 1"-8     8200kg

Available with metric tapped hole sizes in the following load capacities — see Dimensions page for part numbers:
 M6     400 kg
 M8     700 kg
 M10     1200kg
 M12     1700kg
 M16     3300kg
 M20     5000kg

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: Rated load capacity represents safe static load with the standard-length stud at maximum extension, with its threads fully engaged for one stud diameter. Safety factor = 2:1. Levelling feet are rated with the same stud length as Stud Levelling Feet (2" for most sizes). Load capacity will drop significantly with longer studs.

MATERIAL: 300-series stainless.
Carr Lane Manufacturing Co.
si_582