USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

STUD LEVELLING FEET

 


Stainless Steel


 
Additional Sizes Now Available, including Metric!

FEATURES: High-quality, heavy-duty levelling foot with a large-diameter pad and integral stud. Stud and ball are one solid piece. Large ball provides high load capacity with a 20° total swivel angle.

SIZES: Available with inch thread sizes in the following load capacities — see Dimensions page for part numbers:
 #10-32   320kg
 1/4"-20   450kg
 5/16"-18     700kg
 3/8"-16    1000kg
 1/2"-13     1900kg
 5/8"-11    3000kg
 3/4"-10     4500kg

Available with metric thread sizes in the following load capacities — see Dimensions page for part numbers:
 M6     400kg
 M8     700kg
  M10    1200kg
 M12     1700kg
 M16     3300kg
  M20     5000kg

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: Rated load capacity represents safe static load with the standard stud at maximum extension, with its threads fully engaged for one stud diameter. Safety factor = 2:1. Load capacity will drop significantly with longer studs.

MATERIAL: 300-series stainless.

Can also be used as a clamp
rest for Tapped-Heel
Clamp Straps.


  
Carr Lane Manufacturing Co.
si_585