USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SISTEMA DI FISSAGGIO A CAMBIO RAPIDO
ZERO-POINT

 


Palo di posizionamento Zero-Point




Palo di posizionamentoa rilievo




Palo flottante


 
Nuovo Prodotto!

CARATTERISTICHE: The Zero-Point Mounting System requires all fixtures to have Locating Posts installed underneath. Fixtures should generally have one Zero-Point Locating Post and one Relieved Locating Post (which work together similarly to a Round Pin and Diamond Pin, to prevent redundant location). Floating Posts can be added as required to provide additional clamping force without location. All posts have a precision-ground locating diameter and base diameter. The posts' radial groove allows the locking balls of a Speedy Clamping Module to engauge for pull-down clamping.

TRE TIPI DISPONIBLE: Zero-Point Locating Posts provide a solid datum for two-axis location (similar to a Round Pin). Relieved Locating Posts locate in only a single axis (similar to a Diamond Pin). Floating Posts can move .010" in all directions, so they provide additional clamping force without affecting location.

PRECISIONE: Repeatability of fixture location is .0004" or better.

INSTALLAZIONE: Locating Posts should be mounted with centres spaced 200mm (7.8740") apart, or a multiple thereof (400mm, 600mm, 800mm, etc) to match up with Speedy Clamping Plates. Installation holes should be accurately bored 25mm (.9843") diameter to 4.8mm (.189") minimum depth. Fasten with a socket-head cap screw or stud, as shown in the examples below. Please note: installation tool CLRS-804-254-ZA and socket CLRS-804 257-ZA are required for installation (15 ft-lbs recommended torque).

ACCESSORI: To protect fixtures during transportation and storage, we recommend using a Protective Foot for each Locating Post, part number CLRS-704-130-ZA.

Fissaggio con una vite


Fissaggio con una vite


Fissaggio con un prigioniero (impossibile con un palo a rilievo)


Fissaggio con un prigioniero e
una boccola



Fissaggio consecutivo con unprigioniero (impossibile con un palo a rilievo)

 
Carr Lane Roemheld Mfg. Co.
it_2010