USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SISTEMA DI FISSAGGIO A CAMBIO RAPIDO
ZERO-POINT

 


Piastra per attrezzamenti
300 mm x 400 mm
con due pali di posizionamento




Piastra per attrezzamenti
400 mm x 400 mm
con quattro pali di posizionamento


 
CARATTERISTICHE: These Blank Tooling Plates are ready to use as quick-change pallets on our Zero-Point Mounting System. Plates are precision ground, top and bottom, with a 45 x .08" bevelled edge.

MISURE: Plates are available in two sizes — see Dimensions page for part numbers:
300mm x 400mm (2 posts)
400mm x 400mm (4 posts)

PALI DI POSIZIONAMENTO:The 2-post tooling plate has one Zero-Point Locating Post and one Relieved Locating Post. The 4-post tooling plate has one Zero-Point Locating Post, one Relieved Locating Post, and two Floating Posts

MATERIALE: Hot-rolled steel plate.
Carr Lane Roemheld Mfg. Co.
it_2013