USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BLOCCI DI STAFFAGGIO
CON QUATTRO LATI

 


Blocco Semifinito Personalizzato
Scelta di tre configurazioni:
(1) Base eseguita per lavorazione meccanica con fori di fissaggio,
e superfici eseguite per lavorazione meccanica
(2) Base eseguita per lavorazione meccanica con fori di fissaggio,
e superfici non lavorate
(3) Pezzo pressofuso non lavorato


 
Alluminio Legato

CARATTERISTICHE: These economical custom blank tooling blocks are stocked as un-machined blank castings, then quickly machined to your specifications. Available in three configurations: (1) Machined base with mounting holes, and machined faces (2) Machined base with mounting holes, and un-machined faces (3) Un-machined blank casting. One-piece cast aluminium alloy construction provides superior accuracy, dimensional stability, and vibration dampening.

MISURE: Available in a wide range of block sizes and heights (inch and metric) for pallet sizes from 300mm to 1000mm — see Dimensions page for part numbers.

BASE RIFINITI A MACCHINA CON FORO DI MONTAGGIO OPTIONAL: Available with standard JIS mounting holes (locating from two reference edges), standard DIN mounting holes (locating from centre and radial holes), or any other mounting pattern. Please specify at time of order.

LATI RIFINITI A MACCHINA OPTIONAL: Available with all four tooling faces machined flat, square, and parallel to within .025mm per 300mm. Please note: each face is machined .4mm over nominal size to allow making a finish cut after mounting on your machine. If ordered with un-machined faces, the casting will have sufficient additional stock to allow finish machining to nominal size.

MATERIALE (ALLUMINICO) A713 Tenzaloy aluminium alloy, aged to T-6 condition.




For DIN mounting, see Pallet Fixture Keys.
Carr Lane Manufacturing Co.
it_1986