USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HALL-EFFECT SWITCHES

 


Air-Powered Clamp
with (2) Hall-Effect Switches Installed




Sinking (NPN) Configuration
Sinking (NPN) switches are applied to the negative side of a load. When the switch is actuated, the negative (ground) is connected, completing the circuit.




Sourcing (PNP) Configuration
Sourcing (PNP) switches are applied to the positive side of a load. When the switch is actuated, power is connected, completing the circuit.


 
CARATTERISTICHE: Hall-Effect Switches are used with magnetic-piston cylinders for position sensing. These switches are actuated by a magnetic ring installed on the cylinder's piston. As the magnetic ring passes under the switch, the switch's contacts close to provide an electrical signal. Hall-Effect Switches are 3-wire, solid-state devices that are recommended for low current DC loads, such as when interfacing with a programmable controller. Cable lead is 3.6 metres long.

MISURE: Available in four sizes to fit the following Air-Powered Clamps:
 CL-400-PTC-MP
 CL-500-PTC-MP
 CL-1000-PTC-MP
 CL-1001-PTC-MP
 CL-2000-PTC-MP
 CL-2001-PTC-MP
 CL-3000-PTC-MP
 CL-600-PPC-MP
 CL-1500-PPC-MP
Switches are available in sinking (NPN) or sourcing (PNP) output type.
Carr Lane Manufacturing Co.
it_2031