USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

STAFFE ROTANTE

 


Flangia in Alto
A Cartuccia
Robusti




Available with clockwise, counterclockwise,
or zeroº swing.






Swing Clamp shown with optional
pneumatic position monitoring.


 
Nuove Staffe Rotante tipo robusto
con prezzi basso speciale,
disponibile attualmente in quattro misure!

350 bar max
Doppio Effetto


CARATTERISTICHE: Arm swings clear for easy loading. These compact, economical, heavy-duty Swing Clamps have a reinforced swing mechanism and a heavier clamping arm to exert high clamping force in relation to clamp size – especially important at lower operating pressures (450 to 5000 psi operating range). Robust Swing Clamps are also ideal when using longer, heavier custom arms. Top-flange cartridge-type clamps are designed specifically for space-saving manifold mounting. Integral flow-control orifice allows using high-flow-rate power sources without separate flow restrictors. Arm can be mounted to start its 90° swing from any position within 360°.

MISURE: Available in four sizes, each with a choice of clockwise, counterclockwise, or zero° swing, double acting only — see Dimensions page for part numbers. Available with 45° and 60° swing angles by special order. Clamping force at 5000 psi with a Heavy-Duty Clamping Arm:
 1300 Lbs (3 series)
 1900 Lbs (4 series)
 3100 Lbs (5 series)
 4400 Lbs (6 series)

AZIONE DI BLOCCAGGIO: Swing Clamps are pull-type cylinders where part of the total stroke is used to swing the piston, and the remaining stroke is available as the clamping range. Applying fluid pressure to the A (clamping) port swings arm 90° over workpiece then clamps down. Switching pressure to the B (unclamping) port positively lifts arm then swings it back 90° for loading/unloading.

MECCANISMO DI ROTAZIONE RINFORZATO SENSA SICUREZZA CONTRO I SOVRACCARICHI: Reinforced swing mechanism ensures positive arm position. The safety-clutch mechanism normally incorporated into our swing clamps is omitted in this design. In case the workpiece hits the clamping arm during loading, the angular position of the swing-clamp arm will be exactly maintained. Using a longer, heavier clamping arm will also not declutch the swing arm and affect arm position.

MONITORAGGIO DELLA POSIZIONE OPTIONAL: An accessory unit for pneumatic position control is available to monitor that the Swing Clamp is in "clamped" position. This simple, reliable unit consists of a stainless steel housing with a spring-loaded control tappet. To operate the tappet, a control bracket must be attached to the rear of the clamping arm. This bracket must be adjusted so that it first contacts the tappet during the downward clamping stroke, after the full swing stroke, at a height where it will not bottom out on the housing at full clamping stroke. When the clamping arm reaches "clamped" position, the pressure control is closed and the pressure built up at the pneumatic port can be evaluated with a differential pressure switch. Parallel connection of up to three controls is possible with a single differential switch.

RASCHIATORE METALLICO OPTIONAL: This optional, additional wiper protects the FKM wiper against physical damage, e.g. by hot chips. These Swing Clamps are ready for mounting the metallic wiper, which consists of a radially floating wiping disk and a retaining disk which is pressed onto the existing collar. Clamps can be ordered with the metallic wiper already installed, or the metallic wiper can be ordered separately

MONTAGGIO: Fasten clamp with four socket-head cap screws. Threaded-cartridge clamps have O-ring seals on their outside diameter, so they require a precision mounting hole. Carefully follow hole-preparation instructions in the drawings.

CONNESSIONI IDRAULICO: Fluid passages must be drilled exactly as shown in the drawings. Do not use NPT fittings.

BRACCIO: Order heavy-duty clamping arm separately. Maximum allowable operating pressure is 5000 psi. Longer, custom clamping arms will reduce allowable operating pressure, inversely proportional to arm length. Optionally, the clamping arm can be positively keyed to the piston rod in a fixed 90° position by inserting an indexing pin (order separately).

COSTRUZIONE: Piston > Alloy steel, nitrated for wear and corrosion resistance. Housing > Mild steel, nitrated for wear and corrosion resistance. Piston rod wiper > FKM.
Carr Lane Roemheld Mfg. Co.
it_2209