USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CENTRALINI PNEUMO-IDRAULICI

 




Opzione di comando 1
Valvola di bloccaggio a 3 vie manuale montata sull'unità di potenza. Solo per sistemi a semplice effetto.




Opzione di comando 2
Valvola di bloccaggio a 3 vie a pilotaggio pneumatico montata sull'unità di potenza e comandata da una valvola pneumatica remota. Solo per sistemi a semplice effetto




Opzione di comando 3
Blocco di copertura montato sull'unità di potenza, dotato di attacchi per una linea a pressione costante e una linea di ritorno, da usarsi con una valvola di bloccaggio remote (valvola di bloccaggio a 4 vie e tubi flessibili del liquido idraulico da 1,8 metri in dotazione)


 
7500 psi max
Single and Double Acting


CARATTERISTICHE: Economical, self-contained power unit that requires only a shop-air connection to operate. Automatically restarts to maintain system pressure, and holds pressure even if air supply fails. Quiet, long-life reciprocating-piston pump. Large reservoir provides enough fluid capacity for virtually any fixture. Leak-free poppet valves and fittings. Complete turnkey unit includes clamping valve, filter/regulator/lubricator, hydraulic-pressure gauge, air-pressure gauge, muffler, and air extractor/dryer.

OPZIONE DI COMANDO 1: For single-acting systems only. This configuration has a hand-operated 3-way clamping valve mounted on the power unit, providing a clamping-pressure port "A".

OPZIONE DI COMANDO 2: For single-acting systems only. Same as option 1, except with an air-pilot-operated 3-way clamping valve mounted on the power unit, controlled by a remote air valve (air valve and 10-ft air hoses furnished).

OPZIONE DI COMANDO 3: For single-acting and double-acting systems. This configuration has a cover block mounted on the power unit, providing a constant-pressure port "A" and a return port "R" (return port is required when separate clamping valves are used to clamp multiple workpieces independently – leave the push-button switch in "clamped" position so that the "A" port supplies constant pressure). Use with the remote 4-way clamping valve furnished (includes two 6-ft hydraulic hoses), or order alternative clamping valves separately.

OPERAZIONE: The heart of this unit is a precision, long-life tandem-reciprocating-piston pump. Automatic pressure control is assured, because the pump automatically restarts if pressure drops. Adjust output hydraulic pressure (2400 to 7500 psi range) by adjusting input air pressure using the unit's air regulator. Only 70-psi air pressure is required to provide 7500-psi hydraulic pressure.

MONTAGGIO E CONFIGURAZIONE: Mount power unit upright, preferably above fixture level to keep the unit clean. We offer a sturdy, attractive Power-Unit Stand (CLR-3532-168-PUA) that bolts to the floor. Power units can also be mounted on the machine tool using an angle bracket. Unit is ready to run after you fill the reservoir with clean, approved Hydraulic Fluid and connect to an air supply. Do not use NPT fittings for hydraulic connections.
Carr Lane Roemheld Mfg. Co.
it_1148