USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ACCUMULATORI

 


Grandi
CLR-500-PDA




Compatti
CLR-9606-102-PDA




Circuito accumulatore con tutti i dispositivi di sicurezza installati.


 
CARATTERISTICHE: These compact, nitrogen-filled diaphragm-type Accumulators are ideal for work holding applications. Hydraulic Accumulators are used on work holding fixtures to 1) store energy, 2) reduce the effect of temperature changes on a closed system, and 3) compensate for slight internal leakage. Energy storage is required where the demanded flow between work holding cycles is greater than the pump flow rate (such as the pressure drop during automatic coupling or indexing operations) and on all disconnected fixtures (such as when additional fluid is required to compensate for slight work piece movement on disconnected pallet fixtures). Temperature changes in a closed hydraulic system can cause significant changes in pressure (about 80 psi per 1°F). Internal leakage occurs in some hydraulic components, such as Rotary Valve Couplings.

MISURE: Available in two sizes:
 Compact   (.61 cu.in.at 7500 psi)
 Large   (3.60 cu.in.at 7500 psi)

MONTAGGIO: Compact version has male 1/4" BSPP threads, for mounting into a standard port (can also be mounted onto tubing using adaptor fitting CLR-808-F). Large version has a 1/4" BSPP port (for additional stability, fasten to fixture using the four M8 tapped holes underneath). Mount in any position, horizontal or vertical. Do not use NPT fittings.

CONSIDERAZIONE DI DESIGN PRECAUZIONI DI SICUREZZA:
1. Use Pallet Decouplers only with our power-work holding components, because all components must have zero leakage.
2. In a closed hydraulic system, pressure will increase if fixture temperature increases. This increase can be quite substantial (about 80 psi per 1°F). Be careful not to exceed 7500 psi at any time during the machining cycle. Always install a pressure gauge to monitor operating pressure.
3. If the possibility of exceeding 7500 psi exists, install a Pressure-Relief Valve (CLR-2952-521-V) in the system.
4. Allowable operating temperature range is 15 to 175°F.
5. Shield the Accumulator if the possibility of accidental damage exists.

Simbolo

  
Carr Lane Roemheld Mfg. Co.
it_1185