USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

COLLETTORI

 


Collettore a 4 vie
(1 attacco d'ingresso, 4 attacchi di uscita)




Collettore a 6 vie
(1 attacco d'ingresso, 6 attacchi di uscita)




 
7500 psi max

CARATTERISTICHE: These distribution manifolds provide a solid point on the machining fixture to connect the hydraulic hose from a power unit. Install a male Quick Disconnect into one of the ports, to couple with a female Quick Disconnect on the hose. From the manifold, use tubing or Fixture Hose for plumbing to individual clamps.

MISURE: Available in two sizes — see Dimensions page for part numbers:
 4 Branch (1 port in, 4 ports out)
 6 Branch (1 port in, 6 ports out)

MONTAGGIO: Fasten to fixture with three 1/4" or M6 socket-head cap screws.

CONNESSIONI IDRAULICO: 1/4" BSPP ports. Order Quick Disconnect and fittings separately. Do not use NPT fittings.

MATERIALE: Steel.
Carr Lane Roemheld Mfg. Co.
it_1792