USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

IMPUGNATURE A SFERA

 


Acciaio


 
Now Also Available in Metric!

CARATTERISTICHE: Heavy-duty knob handle made of steel, with a black oxide finish. This durable, multi-purpose knob is suitable for many applications. Ideal when added weight is desirable for easier lever actuation.

MISURE: One knob size (1-1/2" diameter) available with tapped-hole sizes from 1/4"-20 to 1/2"-13 (M6 to M12 in metric) —A209A209 see Dimensions page for part numbers.

MATERIALE: 1018 steel, black oxide finish.


  
Carr Lane Manufacturing Co.
it_1949