USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PERNI DI ARRESTO

 


Perno Filettato
per Leva a Manopola
(A Bloccaggio)




Tirare la manopola per retrarre...




...quindi girare di 90° nell'uno o nell'altro senso per bloccare.




 
CARATTERISTICHE: Spring-loaded plunger that locks in retracted position. To lock, pull knob back and turn 90°. Slight taper on plunger tip for easy alignment. Available in steel or stainless steel. The threaded-stud version shown here accepts virtually any type of knob handle (order separately – available in steel, stainless steel, and several different plastics). Knob handles can be permanently secured with thread-locking adhesive if desired.

MISURE: Available in thread sizes from #10-32 to 5/8"-11 (M6 to M12 in metric) — see Dimensions page for part numbers.

MATERIALE (ACCIAIO): Plunger > 12L14 steel, carburised-hardened, zinc plated clear chromate. Body and knurled head > 12L14 steel, zinc plated clear chromate. Spring > 17-7PH stainless.

MATERIALE (ACCIAIO INOX): 300-series stainless.


For a wide selection of knobs to fit these Hand-Retractable Plungers, see KNOB HANDLES.
Carr Lane Manufacturing Co.
it_1948