USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PIASTRE PRINCIPALE

 


Piastra principale a tre ganasce con
tre segmenti ganascia fissati

(ordinare i segmenti separatamente)




Segmento ganascia per piastra principale


 
CARATTERISTICHE: This universal face-plate fixture is ideal for machining large thin-walled parts. Master Plates are made in 3 sections that mount on a chuck like top jaws and accept a wide variety of machinable jaw segments (also available in 4 sections for 4-jaw chucks). The mounting pattern is machined to your chuck specifications – please specify make and size of chuck when ordering (for vertical turret lathes, a drawing of the chuck or worktable showing sizes and mounting pattern is required). Patent number 3,747,945.

MISURE: Master Plates are available for chuck sizes from 10" to 60" diameter. Jaw Segments are available in a wide range of ODs and IDs, in standard height and extra high — see Dimensions page for part numbers.

CONSIDERAZIONE DI DESIGN E PRECAUZIONI DI SICUREZZA: When using Master Plates, especially with extra-high or oversize-diameter jaw segments, maximum allowable spindle RPM will be reduced. Please consult your chuck's operating manual.

MATERIALE: Master Plates > A713 aluminium alloy, aged to T-6 condition. Jaw Segments > 319 aluminium alloy.
Carr Lane Manufacturing Co.
it_1978