USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MORSETTI DI FORMA C
CARDINI

 


Per altri tipi di piedini e ulteriori dimensioni dei piedini, vedi
SPINTORI PER VITI




 
Nuovo Prodotto!

CARATTERISTICHE: These unique C clamps have a hinged pad for fastening permanently to a fixture, allowing them to swing clear for work piece loading. The hinged mounting pad bolts to the fixture with two socket-head cap screws. Four-prong knob provides a firm grip for applications requiring quick tightening and high torque. Clamping screw is cast securely in the knob and has a removable swivel foot.

MISURE: Available in four sizes — see Dimensions page for part numbers.

SPINTORI: Swing C Clamps use our patented left-hand-thread swivel-foot system. The ball end of the body screws into the foot for easy installation and removal. Once the ball threads pass beyond the foot threads, the foot can rotate and pivot freely (20° total angle). Foot threads are left-hand to positively prevent accidental black out during use. For other foot types, including Delrin® feet, see Feet for Swivel Screws (order separately).

MATERIALE: Frame and mounting pad > Mild steel, zinc plated clear chromate. Knob > 319 aluminium alloy. Screw: 12L14 steel, black oxide finish. Foot > 12L14 steel, black oxide finish.
Carr Lane Manufacturing Co.
it_1955