USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PERNI DI ARRESTO
ALTO PRECISIONE

 


Stantuffi Indicizzati Diritti
Estremità Lavorabile




 
CARATTERISTICHE: Index plungers are precision, heavy-duty assemblies with a retractable spring-loaded plunger and a matching locating bush. Straight Index Plungers have an entirely cylindrical plunger with a slight radius at the tip, used together with a straight bush. A straight plunger provides slightly greater positional accuracy (also available with a tapered plunger, for easier alignment). The version shown here has a blank machinable end for easy adaptation to various actuating devices, including automated set-ups. Precision ground body. Order plunger and bush separately.

MISURE: Choice of three plunger diameters — see Dimensions page for part numbers:
    12.700mm
    19.050mm
    25.400mm

INSTALLAZIONE: Index plungers are manufactured with precision working tolerances and are designed for very light interference-fit installations to avoid binding of the mechanism.

MATERIALE: Plunger, body , and retainer > 1144 steel, heat treated. Centre shaft with blank end > 11L44 steel. Spring > Music wire. Bushing > 1144 steel, heat treated.

Personalizzare la filettatura


Personalizzare la maschiatura


Personalizzare un collegamento esterno


Personalizzare un collegamento interno


Personalizzare una leva a squadra

 
Carr Lane Manufacturing Co.
it_1963