USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANOPOLE A T

 


Termoplastica
(Grandi)




Termoplastica
(Medie)




Termoplastica
(Piccole)


 
Disponibile attualmente anche in misure metrica!

CARATTERISTICHE: T-Handle Knobs provide maximum leverage for high clamping force. Thermoplastic material has a textured non-slip, non-glare finish. Molded-in brass insert provides superior thread strength.

MISURE: Choice of three knob sizes, available with tapped-hole sizes from 1/4"-20 to 3/8"-16 (M6 to M10 in metric) — see Dimensions page for part numbers. Non-standard thread sizes, reamed holes, molded-in studs, or special colors are available in quantities of 250 and above.

MATERIALE (TERMOPLASTICA): Black thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 150°F). Molded-in brass insert.
Carr Lane Manufacturing Co.
it_1798