USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

IRRIGIDITORI ANTIVIBRANTI

 


Profilo Basso (Mini)
Estensione Idraulica



Per i casi in cui si usano supporti
in bagno di refrigerante, vedi
Disaerazione dell'area della molla interna.

Per le dimensioni e specifiche
delle viti di contatto opzionali, vedi
Viti di contatto.




Fluid-advanced Work Supports have a plunger that is normally retracted for clear loading. Applying fluid pressure gently advances the plunger to the work piece then automatically locks it securely.




Pezzo sostenuto al centro per la trapanatura.


 
7500 psi max
Single Acting


CARATTERISTICHE: Work Supports automatically adjust to the proper height for supporting a work piece, then lock securely to become fixed rests. Support plunger is held by a precision sliding-fit pressure sleeve that provides incredible accuracy and repeatability. Fluid-advanced Work Supports provide extra loading clearance and are ideal for work pieces that are too light to depress a spring-loaded plunger. The mini low-profile version shown here has a very low height, and mounts with standard fittings. Hardened contact bolt furnished.

MISURE: Available in one size, with USA or metric plunger threads — see Dimensions page for part number. Load capacity at 7500 psi:
 1900 Lbs

AZIONE DI SUPPORTO: Plunger is normally retracted for clear work piece loading and unloading. Applying fluid pressure gently advances the plunger to the work piece, where it contacts with light spring force. As fluid pressure increases, the precision sleeve grips the plunger, locking it securely. The plunger retracts again when pressure is released.

PRECISIONE: Height repeatability within +/-.0002". Such excellent repeatability is possible because of two design features: 1) the sliding-fit pressure sleeve holds the plunger absolutely vertical even while unlocked, avoiding any inaccuracy due to locking a tilted plunger, and 2) locking force is entirely radial, so the plunger remains absolutely stationary during the locking process. Elastic deflection of the plunger is only .00007" per 100 lbs machining load.

CONSIDERAZIONE DI DESIGN: If the work piece is light enough that plunger contact could lift it, use a Sequence Valve to delay advancing the work support until after the work piece is clamped. Do not exceed maximum fluid flow rate in table; otherwise the support could lock prematurely before the plunger is fully extended. Do not use the plunger to lift loads. The support plunger must always be protected against penetration of contaminants by the plastic plug furnished, or a contact bolt (order separately) When supporting underneath a clamp, use a Sequence Valve to delay clamping until the Work Support has reached sufficient load capacity to resist the clamping force. Support load capacity should be at least 2 times clamping force at all times, to resist not only static clamping force, but also dynamic forces due to clamping-arm momentum and machining forces.

MONTAGGIO: Fasten to fixture with two socket-head cap screws.

CONNESSIONI IDRAULICO: 1/4" BSPP port. Do not use NPT fittings.

COSTRUZIONE: Plunger > Steel, case hardened. Body > Steel, black oxide finish.
Carr Lane Roemheld Mfg. Co.
it_1117