USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CILINDRI CON CORPO FILETTATO

 


A Cartuccia
A doppio effetto



Per le dimensioni e specifiche delle viti di contatto opzionali, vedi
Viti di contatto.




Montaggio aggettante




Montaggio incassato


 
7500 psi max
Double Acting


CARATTERISTICHE: As push clamps, these double-acting cylinders are useful in automated systems where the return stroke must be completed within a certain time. They are also very useful as pull clamps. Manifold mounting allows an extremely compact, space-saving design. These versatile cylinders provide considerable force in a small size, and can be placed very close together.

MISURE: Available in five body diameters, with USA or metric threads — see Dimensions page for part numbers. Push force at 7500 psi:
 2300 Lbs
 3700 Lbs
 5700 Lbs
 9300 Lbs
 15000 Lbs

AZIONE DI BLOCCAGGIO: Applying fluid pressure to the A (clamping) passage advances the plunger. Switching pressure to the B (unclamping) passage positively retracts the plunger. Passages can also be reversed to use as a pull clamp.

MONTAGGIO: Screw clamp into fixture up to the top flange, and tighten to the recommended seating torque. Alternatively, the top flange can be recessed in a counter-bored hole, for flush mounting. Carefully follow hole-preparation instructions in the drawings. The overall depth of the bored hole must be strictly observed, because the bottom acts as a stop (to make the short length of this unit possible). The insertion chamfer and the entrances of the fluid passages into the bored hole must be rounded to avoid damaging the seals during clamp installation.

CONNESSIONI IDRAULICO: Fluid passages must be drilled exactly as shown in the drawings. Do not use NPT fittings.

OPTIONAL VITON SEALS: For high-temperature applications (212° to 300° F), we offer Viton seals in all sizes. Please contact factory for more information.

COSTRUZIONE: Plunger > Steel, case hardened. Body > Steel, black oxide finish.
Carr Lane Roemheld Mfg. Co.
it_1096