USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CILINDRI CON CORPO FILETTATO

 


Calotte Cave




 
7500 psi max

CARATTERISTICHE: Feeder Caps provide a way to use Threaded-Body Push Clamps with standard fittings, to allow through-hole mounting in plates and brackets.

MISURE: Available in six USA sizes to fit the following clamp sizes — see Dimensions page for part numbers:
 580 Lbs  1/2"-20 Mini
 1300 Lbs  7/8"-14
 2300 Lbs  1-1/8"–12
 3700 Lbs  1-1/4"–16
 5700 Lbs  1-1/2"–16
 9300 Lbs  1-7/8"–16
Also available in one metric size to fit the following clamp sizes:
 580 Lbs  M12x1.5 Mini

MONTAGGIO: Install clamp in Feeder Cap with the furnished Sealing Washer at the bottom of the hole. Tighten to the recommended seating torque.

MATERIALE: Steel, black oxide finish.
Carr Lane Roemheld Mfg. Co.
it_1233