USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CILINDRI A BLOCCO

 


in Alluminio
Opzione di Rilevazione Posizione


Per ulteriori informazioni sugli accessori di monitoraggio posizione elencati qui, vedi
Monitoraggio posizione.

Per le dimensioni e specifiche
delle viti di contatto opzionali, vedi
Viti di contatto.




Opzione di fissaggio 1




Opzione di fissaggio 2




Opzione di fissaggio 3




 
5000 psi max
Double Acting


CARATTERISTICHE: These double-acting Block Cylinders have an aluminium body and a magnetic piston, to allow using Magnetic Sensors for position monitoring (order Magnetic Sensors and Connecting Cables separately). Compact design with many applications. Easy to mount on flat surfaces, horizontally or vertically. Excellent for pressing and assembly operations, with high forces available. Can also be used for pulling, by reversing the A and B ports.

MISURE: Available in five sizes, each with a choice of three stroke lengths up to 100mm — see Dimensions page for part numbers. Push force at 5000 psi:
 3800 Lbs
 6200 Lbs
 9700 Lbs
 15000 Lbs
 24000 Lbs

AZIONE DI BLOCCAGGIO: Applying fluid pressure to the A port advances the plunger. Switching pressure to the B port positively retracts the plunger.

SENSORI MAGNETICI: These electronic sensors detect the magnetic field of the magnetic piston. Switching points can be easily adjusted by sliding the sensors in the slots. Magnetic Sensors offer several advantages over conventional reed switches, including indifference to shock and vibration, a bounce-free output signal, only one switching point, wear resistance, protection against reverse battery, and protection against short circuits. Voltage 10-30 VDC. Choice of PNP or NPN output signal. Operating temperatures up to 200°.F.

CONSIDERAZIONE DI DESIGN: Since operating pressure is limited to 5000 psi, flow rate to the cylinder must be restricted with a Flow Control Valve in both the advance and return line to prevent temporary pressure spikes. Each line must have free flow out of the cylinder. Aluminium Block Cylinders are not suitable for blanking or punching operations. Nearby steel structures can influence the the magnetic field of the piston, thereby affecting the switching points. This can usually be compensated by moving the Magnetic Sensors slightly. Covers are required to keep away ferritic chips.

MONTAGGIO: Several possible mounting methods: 1) insert four socket-head cap screws from the plunger end, through the four counter-bored holes parallel to the plunger; 2) insert four socket-head cap screws from the bottom end, through the four counter-bored holes parallel to the plunger; 3) insert two socket-head cap screws through the two broad-side holes perpendicular to the plunger. Method 3 requires that the Block Cylinder be backed up for pressures over 2300 psi by a rectangular strip or dowel pins with a height at least 1/3 of the B dimension.

CONNESSIONI IDRAULICO: Two 1/4" BSPP ports (largest size has 1/2" BSPP ports). Because of the aluminium body, use soft-seal port fittings CLR-9208-132-F (CLR-9216-021-F for 1/2" BSPP). Soft-seal fittings are limited to 5000 psi. Do not use NPT fittings.

TENUTE DI VITON OPTIONAL: For high-temperature applications (212° to 300° F), we offer Viton seals in all sizes. Please contact factory for more information.

COSTRUZIONE: Plunger > Steel, case hardened. Body > Aluminium, anodised.
Carr Lane Roemheld Mfg. Co.
it_1610