USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CILINDRI CON CORPO FILETTATO

 


Parapolvere Doppio
Stantuffo Pieno




Parapolvere Doppio
Stantuffo Filettato




Parapolvere Doppio
Stantuffo Girevole



Per dimensioni aggiuntive e
dati tecnici degli accessori, vedi
Accessori di Montaggio e Viti di contatto.




 
7500 psi max
Single Acting


CARATTERISTICHE: Versatile push clamps that provide considerable force in a small size. These small clamps can be placed very close together, especially when manifold mounted. Clamps can be screwed all the way down to their hex flats, or installed at partial depth. Long plunger guide ensures excellent reliability and durability. This dual-wiper version has an additional rod wiper at the top to prevent contamination of the internal spring area by cutting fluids. This version is a direct substitute for the standard version, except that the larger hex head increases minimum clamp spacing.

MISURE: Available in five body diameters, with USA or metric threads, with a choice of solid, tapped, or swivel plunger — see Dimensions page for part numbers. Clamping force at 7500 psi:
 1300 Lbs
 2300 Lbs
 3700 Lbs
 5700 Lbs
 9300 Lbs

AZIONE DI BLOCCAGGIO: Applying fluid pressure advances the plunger. Spring return.

CONSIDERAZIONE DI DESIGN: Threaded-Body Push Clamps have a positive stroke stop in extended position, but not in retracted position. Do place a load on the plunger while retracted.

MONTAGGIO: Several possible mounting methods: 1) install clamp directly into a flat-bottom tapped hole in the fixture – see drawings for hole-preparation instructions; 2) install clamp into a Mounting Block; 3) install clamp into a Feeder Cap and mount through a fixture wall (secure with a Jam Nut or Mounting Flange). In all cases, hydraulic sealing is accomplished by a Sealing Washer (furnished) placed directly underneath the clamp. Tighten clamp to recommended seating torque.

CONNESSIONI IDRAULICO: Fluid passages must be drilled as shown in the drawings. Do not use NPT fittings.

COSTRUZIONE: Plunger > Steel, case hardened. Body > Steel, black oxide finish. Sealing Washer > Delrin.

Stantuffo pieno


Stantuffo filettato


Stantuffo girevole

Carr Lane Roemheld Mfg. Co.
it_1094