USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VOLANTINI DI MANOVRA

 


Profilo Rettangolaro Pieno
Termoplastica
con Impugnatura Girevola


 
CARATTERISTICHE: High-quality, modern-design thermoplastic Hand Wheel. Moulded-in steel hub, blank with a pilot hole. Available with either a Revolving Handle, a Foldable Revolving Handle, or a plain rim without a handle.

MISURE: Available in four sizes — see Dimensions page for part numbers:
 100mm Diameter
 125mm Diameter
 160mm Diameter
 200mm Diameter

MATERIALE: Body > Matte black fibre-reinforced nylon thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 110°C). Hub > Mild steel, zinc plated clear chromate, moulded in.

Disponibili anche con
impugnatura girevola
pieghevola



Disponibili anche
senza impugnatura


 
Carr Lane Manufacturing Co.
it_1823