USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VOLANTINI DI MANOVRA

 


Profilo a Disco Pieno
Termoplastica
con Impugnatura Girevolo


 
Elesa Original Design

CARATTERISTICHE: High-quality, modern-design, solid-disk thermoplastic Hand Wheel. Moulded-in steel hub. These Hand Wheels are bored to the standard shaft diameter for their size. Available with either a Revolving Handle or a Foldable Revolving Handle.

MISURE: Available in four sizes — see Dimensions page for part numbers:
 102mm Diameter
 125mm Diameter
 150mm Diameter
 200mm Diameter

MATERIALE: Body > Matte black high-impact thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 110°C). Hub > Mild steel, black oxide finish, moulded in. Centre trim cover > Grey thermoplastic, push fit.

Disponibili Anche con
Impugnatura Girevola
Pieghevola


  
Carr Lane Manufacturing Co.
it_1824