USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

IMPUGNATURE GIREVOLI A SFERA

 


Fenolico


 
CARATTERISTICHE: Revolving handle with a ball knob made of phenolic plastic and a threaded steel spindle. This version is especially useful for hand wheels or cranks mounted horizontally with the handle used as a hand rest. Revolving Ball Handles have an internal bearing that allows the handle to remain fixed in your hand, for firm gripping. Threaded spindle has a hex socket for easy installation.

MISURE: Revolving handles are available in a total of five sizes. This ball-knob version is available in the largest four of the five sizes, with the following threads — see Dimensions page for part numbers:
 Size 2    1/4"-20, M6
 Size 3    5/16"-18, M8
 Size 4    3/8"-16, M10
 Size 5    1/2"-13, M12

MATERIALE: Ball knob > Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 150°C, resistant to oils and most common chemicals). Threaded spindle > Mild steel, black oxide finish.
Carr Lane Manufacturing Co.
it_1832