USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

APPOGGI DENTATI

 










I blocchetti di supporto sono disponibili anche in set.


 
CARATTERISTICHE: These versatile support blocks have serrations which are specially designed for excellent load bearing. A pair of blocks can be used together as a two-piece rest block, or individually with a Step Clamp. All of our Step Blocks and Step Clamps have matching serrations, for maximum versatility. Larger blocks have a finger hole for easier handling. Step Blocks are sold as a pair (one step block = two pieces).

MISURE: Step Blocks are available in three different size ranges, each with progressively higher load capacity — see Dimensions page for part numbers:
 Standard     1" Wide
 Heavy     1-1/2" Wide
 Extra Heavy     2" Wide

MATERIALE: Steel, black oxide finish.
Carr Lane Manufacturing Co.
it_1811