USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANETTE AD ANCORA FUCINATE

 


 
CARATTERISTICHE: High-strength forged alloy-steel anchor shackle. Supplied with thin-head bolt and nut with cotter pin. Meets Federal Specification RR-C 271D, Type IVA, Grade A, Class 3. Safety factor = 6:1.

MISURE: Available in seven sizes with the following load capacities — see Dimensions page for part numbers:
 900kg
 1300kg
 1800kg
 2900kg
 5800kg
 8600kg
 11000kg

PRECAUZIONI DI SICUREZZA: See Hoist Ring Safety Precautions at the beginning of this catalogue section.

MATERIALE: Alloy steel, heat treated, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
it_1865