USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ANELLI FUCINATI

 


 
CARATTERISTICHE: High-strength weldless forged alloy-steel ring. Meets Federal Specification RR-C 271D, Type VI. Safety factor = 6:1.

MISURE: Available in five sizes with the following load capacities — see Dimensions page for part numbers:
 1700kg
 2700kg
 8100kg
 13000kg
 22000kg (Oval)

PRECAUZIONI DI SICUREZZA: See Hoist Ring Safety Precautions at the beginning of this catalogue section.

MATERIALE: Alloy steel, heat treated, black oxide finish. DFARS and RoHS compliant.

L'anello fucinato della misura più grande (portata 22.000 kg) è ovale.

  
Carr Lane Manufacturing Co.
it_1866