USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ANELLI DI SOLLEVAMENTO ROBUSTI
(RUOTARI E CARDINI)

 


Anelli di Sollevamento Robusti
a Saldare


 
CARATTERISTICHE: These Heavy-Duty Swivel Hoist Rings are mounted by welding. Forged alloy-steel ring pivots 180 degrees and swivels 360 degrees simultaneously to allow lifting from any direction. Safety factor = 5:1.Black oxide finish is standard, with cadmium plating available as a special. Patent no. 4,570,987, 4,641,986, 5,405,210, and other patents pending.

MISURE: Available in the following load capacities — see Dimensions page for part numbers:
 2200kg
 4500kg
 11000kg

INSTALLAZIONE: Weld around the entire perimeter of the base (certified welding). Always install so that the hoist ring can pivot and swivel freely.

PRECAUZIONI DI SICUREZZA: See Hoist Ring Safety Precautions at the beginning of this catalogue section. Rated load capacity applies to the hoist-ring assembly only. Work piece material must be capable of supporting the applicable weight.

MATERIALE: Alloy steel, heat treated, black oxide finish (cadmium plating available as a special). 100% magnaflux inspected. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
it_1853