USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ANELLI DI SOLLEVAMENTO
(RUOTARI E CARDINI)

 


Anelli di Sollevamento
EZ-Torque™




 
CARATTERISTICHE: Extra-large Swivel Hoist Rings with our patented EZ-Torque™ system that allows tightening several smaller bolt heads with a standard torque wrench instead of tightening one large bolt with a special tool. Swivel Hoist Rings pivot 180 degrees and swivel 360 degrees simultaneously to allow lifting from any direction. Safety factor = 5:1. Black oxide finish is standard, with cadmium plating available as a special. Patent no. 3,297,293, 4,705,422, 5,848,815, and 6,199,925.

MISURE: Available in the following load capacities and thread sizes — see Dimensions page for part numbers:
 6800kg   1-1/4"-7
 11000kg   1-1/2"-6
 13000kg   2"-4-1/2
 22000kg  2-1/2"-4 and 2-1/2"-8
 34000kg   3"-4
 45000kg   3-1/2"-4
 68000kg  4-1/2"-4
 90000kg   5"-4
 113000kg   6"-4

INSTALLAZIONE: Fasten using the installation torque specified in the dimension table. Always install so that the hoist ring can pivot and swivel freely.

PRECAUZIONI DI SICUREZZA: See Hoist Ring Safety Precautions at the beginning of this catalogue section.

MATERIALE: Alloy steel, heat treated, black oxide finish (cadmium plating available as a special). 100% magnaflux inspected. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
it_1848