USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SUPPORTS ANTI-VIBRANTS

 


À Visser
Piston Sorti au Repos


For applications using work
supports in flood coolant, see
Venting of Internal Spring Area




Spring-extended Work Supports have a plunger that is normally extended by light spring force. When the work piece is loaded, its weight depresses the plunger to the proper height. Applying fluid pressure locks the plunger securely.




Supporting underneath a clamp
(see design Considerations)


 
Nouveau produit!

7500 psi max
Simple Effet


CARACTÉRISTIQUES: Work Supports automatically adjust to the proper height for supporting a workpiece, then lock securely to become fixed rests. Support plunger is held by a precision sliding-fit pressure sleeve that provides incredible accuracy and repeatability. The threaded-body version shown here is amazingly compact. Manifold mounting capability allows space-saving low-height installation. This support is ideal for flood-coolant applications because it uses a separate air passage to vent the internal spring area. Hardened contact bolt furnished.

TAILLES: Available in one size, with metric threads — see Dimensions page for part numbers. Load capacity at 7500 psi:
 3400 Lbs

MOUVEMENT D'APPUI: Plunger is normally extended by light spring
force. When the workpiece is loaded, its weight depresses the plunger to the proper height.
When fluid pressure is applied, the precision sleeve grips the plunger, locking it securely.

PRÉCISION: Height repeatability within +/-.0002". Such excellent repeatability is possible
because of two design features: 1) the sliding-fit pressure sleeve holds the plunger absolutely vertical even while unlocked, avoiding any inaccuracy due to locking a tilted plunger, and 2) locking force is entirely radial, so the plunger remains absolutely stationary during the locking process. Elastic deflection of the plunger is only .00012" per 100 lbs machining load.

CONSIDÉRATIONS DE CONCEPTION: The support plunger must always be protected against
penetration of contaminants by a contact bolt (furnished). When supporting underneath a
clamp, use a Sequence Valve to delay clamping until the Work Support has reached sufficient
load capacity to resist the clamping force. Support load capacity should be at least 2 times clamping force at all times, to resist not only static clamping force, but also dynamic forces due to clamping-arm momentum and machining forces.

MONTAGE: For manifold mounting, install support directly into a flat-bottom tapped hole in the fixture – see Dimensions page for hole preparation instructions. Support can also be
installed in an optional mounting block, which is fastened using socket-head cap screws. In all cases, hydraulic sealing is accomplished by a Sealing Washer (furnished) placed directly
underneath the support. Tighten to the recommended seating torque of 74 ft-lbs.

CONNEXION HYDRAULIQUE: For manifold mounting, fluid passages must be drilled as shown in the drawings. Do not use NPT fittings.

CONSTRUCTION: Plunger > Steel, case hardened. Body > Steel, black oxide finish. Sealing Washer > Delrin.

Direct manifold mounting


Optional mounting block
manifold mounted



Optional mounting block
with fittings



Optional mounting block
with fittings
(Through-hole mounting)



Optional mounting block
with fittings
(Horizontal mounting)


 
Carr Lane Roemheld Mfg. Co.
fr_2021