USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BUTÉES À PINCE PIVOTANTES

 


À Pince
Acier à Outil Durici




Lisses
Acier Durici




Lisses
Delrin®


 
Nouveau produit!

Mini

CARACTÉRISTIQUES: Mini-size rest pad with a built-in swivel ball held by a retaining ring. Choose from the three gripper types shown, serrated or flat. The gripper face is machined directly on the swivel ball. A positive stop prevents the ball from swiveling too far. Gripper Swivel Pads can be surface mounted or installed in a counterbored hole.

TAILLES: Available in the following body diameters — see Dimensions page for part numbers:
 3/8" 10mm
 7/16" 
 1/2" 13mm
 5/8" 17mm

MATÉRIAU: Body > Steel, carburized-hardened, black oxide finish. O-ring > Rubber. Serrated swivel ball > High-speed tool steel, black oxide finish. Flat steel swivel ball > Steel, hardened, black oxide finish. Flat Delrin® swivel ball > White Delrin® 500.

For larger sizes, see Gripper Swivel Pads.
Carr Lane Manufacturing Co.
fr_2074