USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BOUTONS CONIQUE

 


Phénoplaste — Trou Taraudé (Grand)




Phénoplaste — Trou Taraudé (Petit)


 
Actuellement disponible aussi en métrique!

CARACTÉRISTIQUES: Heavy-duty design that makes an excellent pull knob. Molded-in brass insert provides superior thread strength.

TAILLES: Choice of two knob sizes, available with tapped-hole sizes from #10-32 to 5/16"-18 (M5 to M8 in metric) – see Dimensions page for part numbers. Non-standard thread sizes, molded-in studs, or special colors are available in quantities of 250 and above.

MATÉRIAU: Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 300°F, resistant to oils and most common chemicals). Molded-in brass insert.
Carr Lane Manufacturing Co.
fr_2075