USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BOUTONS

 


Champignons
Phénoplaste – Trou Taraudé


 
Actuellement disponible en tallies métrique ajoutées!

CARACTÉRISTIQUES: Versatile knobs with an enlarged head for pulling, pushing, or lifting. Moulded-in brass insert provides superior thread strength.

TAILLES: One knob size, available with tapped-hole sizes from #10-32 to 1/4"-20 (M5 to M6 in metric) — see Dimensions page for part numbers. Non-standard thread sizes, moulded-in studs, or special colours are available in quantities of 250 and above. .

MATÉRIAU: Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 150°C, resistant to oils and most common chemicals). Moulded-in brass insert.
Carr Lane Manufacturing Co.
fr_2090